Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: T1100

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

T1100

General Information

  • Extended Product Type:
    T1100
  • Product ID:
    2CLA110000T1001
  • EAN:
    8427238055114
  • Catalog Description:
    T1100 Workstation 4 columns
  • Long Description:
    Includes: surface mounting box 4 columns T1194, styling cover T1174 BL, two double Schuko socket outlets T1088 BL, double Schuko socket outlet T1088 RJ, quadruple support for data outlets T1018.4 BL
    Length x Width x Height: 295 x 176 x 45 mm.

Technical

  • Number of Connections:
    Number of audio connections: 0
    Number of CAT 5 connections: 0
    Number of CAT 5E connections: 0
    Number of CAT 6 connections: 4
    Number of HDMI-connections: 0
    Number of USB connections: 0
  • Number of Empty Module Positions:
    0
  • Shape:
    Rectangular
  • Material:
    Plastic
  • Model Number:
    Surface mounting
  • Color:
    White

Environmental

  • Ambient Air Temperature:
    Operation lishers-5 ... +35 °C
    Storage -5 ... +50 °C

Dimensions

  • Product Net Width:
    295 mm
  • Product Net Height:
    176 mm
  • Product Net Depth / Length:
    45 mm
  • Product Net Weight:
    1211 kg
  • Product Net Length:
    295 mm

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.188 m
  • Package Level 1 Height:
    0.078 m
  • Package Level 1 Depth / Length:
    0.313 m
  • Package Level 1 Gross Weight:
    1211 kg
  • Package Level 1 EAN:
    8427238055114

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002759 - Desk connecting unit
  • ETIM 8:
    EC002759 - Desk connecting unit
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds