Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: T1100.1 BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

T1100.1 BL

General Information

  • Extended Product Type:
    T1100.1 BL
  • Product ID:
    2CLA110010T1001
  • EAN:
    8427238205540
  • Catalog Description:
    T1100.1 BL 4 column flush mounted workstation kit - White/Red
  • Long Description:
    Includes:
    - 1x flush mounting box 4 columns T1094
    - 1x styling cover T1174 BL
    - 2x duplex Schuko socket outlets T1088 BL
    - 1x duplex Schuko socket outlet T1088 RJ
    - 1x 4-gang support for data outlets T1018.4 BL
    Dimensions (length x width x height): 295 x 176 x 13 mm.

Technical

  • Material:
    Thermoplastic
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C

Dimensions

  • Product Net Width:
    355 mm
  • Product Net Height:
    176 mm
  • Product Net Weight:
    1.285 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    188 mm
  • Package Level 1 Height:
    78 mm
  • Package Level 1 Depth / Length:
    313 mm
  • Package Level 1 EAN:
    8427238205540

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002759 - Desk connecting unit
  • ETIM 8:
    EC002759 - Desk connecting unit
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85389099
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds