Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N1110 BN

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N1110 BN

General Information

  • Extended Product Type:
    N1110 BN
  • Product ID:
    2CLA111001N1803
  • EAN:
    8427238233147
  • Catalog Description:
    Switch intermediate White/Black - Unno
  • Long Description:
    Color: White/Black
    Rated voltage: 110 - 250 Vac.
    Rated current: 16 AX.
    Screw terminals.
    Size: 1 module

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK107045A9769
  • Design Range:
    Unno
  • Color:
    White/Black

Material Compliance

  • RoHS Information:
    2CLC111001N1803
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Ordering

  • Replacement Product ID (NEW):
    2CLA111000N1803
    2CLA111000N1802
    2CLA111000N1804

Classifications

  • ETIM 9:
    EC001590 - Installation switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • UNSPSC:
    39122226
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links