Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: T1110.1 BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

T1110.1 BL

General Information

  • Extended Product Type:
    T1110.1 BL
  • Product ID:
    2CLA111010T1001
  • EAN:
    8427238205564
  • Catalog Description:
    Workstation White - Zenit
  • Long Description:
    Includes:
    - 1x flush mounting box 3 columns T1093
    - 1x styling cover T1173 BL
    - 1x duplex Schuko socket outlets T1088 BL
    - 1x duplex Schuko socket outlet T1088 RJ
    - 1x 4-gang support for data outlets T1018.4 BL
    Dimensions (length x width x height): 235 x 176 x 13 mm.

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Design Range:
    Zenit
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Plastic
    Thermoplastic
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White

Material Compliance

  • RoHS Status:
    No declaration needed
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C

Dimensions

  • Product Net Width:
    295 mm
  • Product Net Height:
    176 mm
  • Product Net Weight:
    1.001 kg

Certificates and Declarations

Classifications

  • ETIM 9:
    EC002759 - Desk connecting unit
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links