Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N1118.5 BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N1118.5 BL

General Information

  • Extended Product Type:
    N1118.5 BL
  • Product ID:
    2CLA111850N1103
  • EAN:
    8427238099019
  • Catalog Description:
    Data outlet RJ45 1 gang White - Unno
  • Long Description:
    Color: White.
    RJ45 type connector.
    Cat.5e UTP.
    In compliance with ANSI/TIA/EIA 568B.2 ,
    ISO/IEC11801 & EN50173.
    Universal TIA/EIA 568A and 568B labeling.
    Housing: ABS UL-94-0.
    Durability: 750 cycles min. (ISO/IEC 11801, IEC 60603-7-4).
    IDC: PC UL94V-0, Accept 22-26AWG solid wire.
    Contact: RJ45 8P8C, 3~50 micro-inch gold plating
    over nickel plated on contact area.
    Tool-less wiring.
    Size: 1 module

Installation

  • Instructions and Manuals:
    No document needed
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Engage (Snap)

Technical

  • Data Sheet, Technical Information:
    9AKK107045A9769
  • Application:
    RJ45
  • Design Range:
    Unno
  • Type of Indicator:
    Without indication field
  • Outlet Orientation:
    Straight
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Thermoplastic
    Plastic
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White
  • Number of Batteries:
    0

Material Compliance

  • RoHS Information:
    2CLC111850N1103
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    22 mm
  • Product Net Height:
    46 mm
  • Product Net Weight:
    0.014 kg

Ordering

  • Replaced Product ID (OLD):
    2CL0N111851MEX

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000018 - Insert/cover for communication technology
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • UNSPSC:
    39121406
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links