Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N1155.3 NS

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N1155.3 NS

General Information

  • Extended Product Type:
    N1155.3 NS
  • Product ID:
    2CLA115530N1503
  • EAN:
    8427238265278
  • Catalog Description:
    RCA outlet Cinch 3 gang Black - Unno
  • Long Description:
    Color: Black. Front: 3x RCA connectors (Red / White / Yellow) Rear: screw terminals (6 wires) Size: 1 module.

Installation

  • Instructions and Manuals:
    2CLX215509N1001
  • Mounting Type:
    Flush mounted (plaster)
  • Type of Fastening:
    Engage (Snap)

Technical

  • Data Sheet, Technical Information:
    9AKK107045A9769
  • Application:
    Cinch
  • Design Range:
    Unno
  • Type of Indicator:
    Without indication field
  • Outlet Orientation:
    Straight
  • Surface Finishing:
    Decor
    Glossy
  • Material:
    Plastic
    Thermoplastic
  • Color:
    Black

Material Compliance

  • RoHS Status:
    No declaration needed
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    22 mm
  • Product Net Height:
    46 mm
  • Product Net Weight:
    34 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000018 - Insert/cover for communication technology
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • UNSPSC:
    39121406
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links