Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N1160 NS

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N1160 NS

General Information

  • Extended Product Type:
    N1160 NS
  • Product ID:
    2CLA116000N1503
  • EAN:
    8427238256580
  • Catalog Description:
    Dimmer Soft Black - Unno
  • Long Description:
    Color: Black.
    Rated voltage: 110-127 Vac / 60 Hz.
    Min. power: 50 W.
    Max. power: 500 W.
    For incandescent and halogen lamps.
    2 wire connection.
    Size: 1 module.

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK107045A9769
  • Design Range:
    Unno
  • Color:
    Soft Black

Material Compliance

  • RoHS Status:
    No declaration needed
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    22 mm
  • Product Net Height:
    46 mm
  • Product Net Weight:
    0.034 kg

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000025 - Dimmer
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • UNSPSC:
    39122206
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links