Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: T1173 PL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

T1173 PL

General Information

  • Extended Product Type:
    T1173 PL
  • Product ID:
    2CLA117300T1301
  • EAN:
    8427238143347
  • Catalog Description:
    Workstation Silver - Zenit
  • Long Description:
    Color: Silver plate / Silver frame
    Zenit workstation frames for flush mounting boxes code T1093 and surface mounting boxes code T1193.
    3-columns - 6-gang - 2+2+2+2+2+2 modules.
    For 1 or 2 module devices. Also suitable for T10XX devices.
    Size (height x width): 176x 235 mm

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Design Range:
    Zenit
  • Surface Finishing:
    Decor
    Matt
  • Material:
    Plastic
    Thermoplastic
  • Legend:
    Niessen
  • Model Number:
    Central cover plate
  • Color:
    Silver

Material Compliance

  • RoHS Information:
    2CLC117300T1301
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    235 mm
  • Product Net Height:
    176 mm
  • Product Net Depth / Length:
    10 mm
  • Product Net Weight:
    0.228 kg

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000011 - Control element/cover plate for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links