Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: T1192 BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

T1192 BL

General Information

  • Extended Product Type:
    T1192 BL
  • Product ID:
    2CLA119200T1001
  • EAN:
    8427238227856
  • Catalog Description:
    Workstation White - Zenit
  • Long Description:
    Color: White
    Zenit workstation box for surface mounted installations.
    2-columns - 2+2+2+2 modules.
    For 1 or 2 module devices. Also suitable for T10XX devices.
    Size (height x width x depth): 176 x 175 x 45 mm
    Included:
    - Mounting plates (vertically folding devices for easy installation).
    - multi-box linking accessories.
    - Screws.
    - Plugs.
    - Side cover for trunking system incoming.
    - Isolating metallic plate to devide power from VDI.
    Suitable for frames code: T1172.

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Design Range:
    Zenit
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Plastic
    Thermoplastic
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White

Material Compliance

  • RoHS Status:
    No declaration needed
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Certificates and Declarations

Classifications

  • ETIM 9:
    EC002601 - Box/housing for built-in mounting in the wall/ceiling
  • WEEE Category:
    Product Not in WEEE Scope
  • UNSPSC:
    39121303
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links