Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: T1195 BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

T1195 BL

General Information

  • Extended Product Type:
    T1195 BL
  • Product ID:
    2CLA119500T1001
  • EAN:
    8427238054865
  • Catalog Description:
    Workstation 20 gang White - Zenit
  • Long Description:
    Color: White
    Zenit workstation box for surface mounted installations.
    5-columns - 2+2+2+2+2+2+2+2+2+2 modules.
    For 1 or 2 module devices. Also suitable for T10XX devices.
    Size (height x width x depth): 176 x 355 x 45 mm
    Included:
    - Mounting plates (vertically folding devices for easy installation).
    - multi-box linking accessories.
    - Screws.
    - Plugs.
    - Side cover for trunking system incoming.
    - Isolating metallic plate to devide power from VDI.
    Suitable for frames code: T1175.

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Number of Gangs:
    20
  • Design Range:
    Zenit
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Plastic
    Thermoplastic
  • Color:
    White

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    355 mm
  • Product Net Height:
    176 mm
  • Product Net Depth / Length:
    45 mm
  • Product Net Weight:
    0.563 kg

Ordering

  • Replaced Product ID (OLD):
    2CL0T119500

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000080 - Surface mounted box for flush-mounted switching equipment
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links