Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: T1272

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

T1272

General Information

  • Extended Product Type:
    T1272
  • Product ID:
    2CLA127200T1201
  • EAN:
    8427238055831
  • Catalog Description:
    Centralization White - Zenit
  • Long Description:
    Color: White plate / Silver frame
    Zenit centralization frames for flush mounting boxes code T1092.1 and surface mounting boxes code T1292.
    2-gang - 6+6 modules.
    For 1, 2 or 3 module devices.
    Size (height x width): 204 x 212 mm

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Design Range:
    Zenit
  • Material:
    Thermoplastic
  • Legend:
    None
  • Model Number:
    Central cover plate
  • Color:
    White

Material Compliance

  • RoHS Information:
    2CLC127200T1201
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    212 mm
  • Product Net Height:
    204 mm
  • Product Net Depth / Length:
    12 mm
  • Product Net Weight:
    0.246 kg

Ordering

  • Replaced Product ID (OLD):
    2CL0T127203

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000011 - Control element/cover plate for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • UNSPSC:
    39121704
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links