Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: T1294 PL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

T1294 PL

General Information

  • Extended Product Type:
    T1294 PL
  • Product ID:
    2CLA129400T1301
  • EAN:
    8427238141169
  • Catalog Description:
    Centralization 24 gang Silver - Zenit
  • Long Description:
    Color: Silver
    Zenit centralization box for surface mounted installations.
    4-gang - 6+6+6+6 modules.
    For 1, 2 or 3 module devices.
    Size (height x width x depth): 346 x 212 x 55 mm
    Included:
    - Metallic mounting plates (horizontally folding for easy installation)
    - Screws
    - Plugs
    Suitable for frames code: T1274.

Installation

  • Instructions and Manuals:
    2CLX129309T1001
  • Mounting Orientation:
    Horizontal
    Vertical

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Number of Gangs:
    24
  • Design Range:
    Zenit
  • Surface Finishing:
    Decor
    Matt
  • Material:
    Plastic
    Thermoplastic
  • Color:
    Silver

Material Compliance

  • RoHS Status:
    No declaration needed
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    212 mm
  • Product Net Height:
    346 mm
  • Product Net Depth / Length:
    55 mm
  • Product Net Weight:
    1.15 kg

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000080 - Surface mounted box for flush-mounted switching equipment
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links