Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N1371 BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N1371 BL

General Information

  • Extended Product Type:
    N1371 BL
  • Product ID:
    2CLA137100N1103
  • EAN:
    8427238228556
  • Catalog Description:
    Frame 1 module White - Unno
  • Long Description:
    Color: White.
    Dimensions: 115 x 80 mm.
    Not included: mounting plate N1373.9 BL.
    Flush mounting boxes code: 499.3.
    Frame and mounting plate also suitable for 3 module Italian type boxes, 4”x2” Brazilian boxes and American boxes.
    1-gang with 1 module size.

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Design Range:
    Unno
  • Material:
    Thermoplastic
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White

Material Compliance

  • RoHS Information:
    2CLC137100N1103
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    80 mm
  • Product Net Height:
    115 mm

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • UNSPSC:
    39121704
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links