Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: T1373 BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

T1373 BL

General Information

  • Extended Product Type:
    T1373 BL
  • Product ID:
    2CLA137300T1101
  • EAN:
    8427238140100
  • Catalog Description:
    T1373 BL Mounting plate for floor box - 3 columns
  • Long Description:
    Color: Black mounting plate / White frame
    3-column adapter for the installation of Zenit devices and/or T10XX devices in floor boxes code: T1393 and T1393.1.
    3-columns - 2+2+2+2+2+2 modules.
    For 1 or 2 module devices. Also suitable for T10XX devices.
    Included:
    - Mounting plates.
    - Frame.
    - Screws.

Technical

  • Type of Fastening:
    Clamp
  • Surface Finishing:
    Untreated
    Matt
  • Material:
    Thermoplastic
  • Legend:
    None
  • Model Number:
    Central cover plate
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    240 mm
  • Product Net Height:
    174 mm
  • Product Net Depth / Length:
    70 mm
  • Product Net Weight:
    0.367 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.185 m
  • Package Level 1 Height:
    0.070 m
  • Package Level 1 Depth / Length:
    0.250 m
  • Package Level 1 Gross Weight:
    0.367 kg
  • Package Level 1 EAN:
    8427238140100

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000011 - Control element/cover plate for domestic switching devices
  • ETIM 8:
    EC000011 - Control element/cover plate for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds