You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2016.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2016.1

General Information

  • Extended Product Type:
    2016.1
  • Product ID:
    2CLA201610A1001
  • EAN:
    8427238201283
  • Catalog Description:
    2016.1 Housing for data outlets - Systimax type Data connection
  • Long Description:
    Housing for connectors with Systimax type clipping system.
    To be installed with 8516.8, N2216.1, N2218.2, N2216.3, N2216.4, N2216.5, N2216.6, N2216.7 and N2218.8
    cover plates.

Technical

  • Application:
    Data connection
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C

Dimensions

  • Product Net Width:
    20 mm
  • Product Net Height:
    39 mm
  • Product Net Weight:
    2 g

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    73 mm
  • Package Level 1 Height:
    52 mm
  • Package Level 1 Depth / Length:
    73 mm
  • Package Level 1 Gross Weight:
    30 g
  • Package Level 1 EAN:
    8427238201283

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000018 - Insert/cover for communication technology
  • ETIM 8:
    EC000018 - Insert/cover for communication technology
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85389099
  • UNSPSC:
    39121406
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links