Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 2018.6

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2018.6

General Information

  • Extended Product Type:
    2018.6
  • Product ID:
    2CLA201860A1003
  • EAN:
    8427238195049
  • Catalog Description:
    Data outlet RJ45 1 gang - Zenit
  • Long Description:
    RJ45 type connector
    Cat.6 UTP
    In compliance with ANSI/TIA/EIA 568B.2 , ISO/IEC11801 & EN50173
    Universal TIA/EIA 568A and 568B labeling
    Housing: ABS UL-94-0
    Durability: 750 cycles min. (ISO/IEC 11801, IEC 60603-7-4)
    IDC: PC UL94V-0, Accept 22-26AWG solid wire
    Contact: RJ45 8P8C, 3~50 micro-inch gold plating over nickel plated on contact area
    Tool-less wiring
    Cover plate code: 8518.1, 8518.2, 8618.1, 8618.2, N2118.1, N2218.1, N2218.2, 8418.1, 8418.2, 8218.1, 8218.2, 5518.1 & 5518.2

Installation

  • Mounting Type:
    Flush mounted (plaster)
  • Type of Fastening:
    Engage (Snap)

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Application:
    RJ45
  • Design Range:
    Zenit
  • Type of Indicator:
    Without indication field
  • Outlet Orientation:
    Straight
  • Number of Batteries:
    0

Material Compliance

  • RoHS Information:
    2CLC201860A1003
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    22 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    15 g

Ordering

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000018 - Insert/cover for communication technology
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Consumer
  • UNSPSC:
    39121406
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links