Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2018.6 S

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

2018.6 S

General Information

  • Extended Product Type:
    2018.6 S
  • Product ID:
    2CLA201862A1001
  • EAN:
    8427238140797
  • Catalog Description:
    2018.6S Data outlet RJ45 Cat.6 STP
  • Long Description:
    Telecommunication rule: FTP.
    Cat. 6 In compliance with ISO 11801.
    Transmission: 1000 V RMA - 60 Hz / 1 min.

Additional Information

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Application:
    For data connection housing
  • CN8:
    85369010
  • Construction Element:
    Basic element
  • Country of Origin:
    Spain (ES)
  • Customs Tariff Number:
    85369010
  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Declaration of Conformity - CE:
    No declaration needed
  • Degree of Protection:
    IP20
  • EAN:
    8427238140797
  • ETIM 5:
    EC000018 - Insert/cover for communication technology
  • ETIM 6:
    EC000018 - Insert/cover for communication technology
  • ETIM 7:
    EC000018 - Insert/cover for communication technology
  • ETIM 8:
    EC000018 - Insert/cover for communication technology
  • Instructions and Manuals:
    2CLX210109N1001
  • Invoice Description:
    2018.6S Data outlet RJ45 Cat.6 STP
  • Minimum Order Quantity:
    10 piece
  • Mounting Type:
    Flush mounted (plaster)
  • Number of Batteries:
    0
  • Number of Connectors:
    1
  • Outlet Orientation:
    Straight
  • Package Level 1 Depth / Length:
    297 mm
  • Package Level 1 EAN:
    8427238140797
  • Package Level 1 Gross Weight:
    0.15 kg
  • Package Level 1 Height:
    50 mm
  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    77 mm
  • Product Main Type:
    Zenit
  • Product Name:
    Data outlet RJ45 CAT6 STP
  • Product Net Height:
    44 mm
  • Product Net Weight:
    0.015 kg
  • Product Net Width:
    22 mm
  • Replaced Product ID (OLD):
    2CLA201862A1002
  • Selling Unit of Measure:
    piece
  • Type of Fastening:
    Engage (Snap)
  • Type of Indicator:
    Without indication field
  • WEEE B2C / B2B:
    Business To Consumer
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds