Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: SBB-N2BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

SBB-N2BL

General Information

  • Extended Product Type:
    SBB-N2BL
  • Product ID:
    2CLA202620N1102
  • EAN:
    8427238113562
  • Catalog Description:
    SBB-N2BL Cover plate
  • Long Description:
    Color: White.
    Button with free@home blind symbol for sensor and sensor/actuator's cover plates code: SR-2-N2 and SR-4-N2.

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Product Range:
    free@home
  • Design Range:
    Zenit
  • Printer Type:
    Laser
  • Material:
    Thermoplastic
  • Model Number:
    Symbols
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C

Dimensions

  • Product Net Width:
    15 mm
  • Product Net Height:
    15 mm
  • Product Net Weight:
    0.001 kg

Ordering

  • Replaced Product ID (OLD):
    2CL0N202621ABB

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000141 - Labelling material for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • UNSPSC:
    39121704
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links