You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: N2071.9

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2071.9

General Information

  • Extended Product Type:
    N2071.9
  • Product ID:
    2CLA207190N1001
  • EAN:
    8427238070384
  • Catalog Description:
    N2071.9 Elastic claws -Zenit
  • Long Description:
    Fixing elastic claws for mounting plates code: N2271.9.

Technical

  • Design Range:
    Zenit
  • Connection Type:
    Clamp Bracket
  • Type of Fastening:
    Clamp

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C

Dimensions

  • Product Net Weight:
    0.004 kg

Container Information

  • Package Level 1 Units:
    box 20 piece
  • Package Level 1 Width:
    0.094 m
  • Package Level 1 Height:
    0.038 m
  • Package Level 1 Depth / Length:
    0.11 m
  • Package Level 1 Gross Weight:
    0.08 kg
  • Package Level 1 EAN:
    8427238070384

Ordering

  • Minimum Order Quantity:
    20 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000464 - Fixing clamp
  • ETIM 8:
    EC000464 - Fixing clamp
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85389099
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links