Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 2100 TT

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2100 TT

General Information

  • Extended Product Type:
    2100 TT
  • Product ID:
    2CLA210000A1303
  • EAN:
    8427238056302
  • Catalog Description:
    Blank cover Blind plate None Titanium - Stylo
  • Long Description:
    Blank module 1M

Installation

  • Type of Fastening:
    Clamp

Technical

  • Application:
    Blind plate
  • Design Range:
    Stylo
  • Surface Finishing:
    Decor
    Matt
  • Material:
    Thermoplastic
    Plastic
  • Legend:
    None
  • Model Number:
    Central cover plate
  • Color:
    Titanium

Material Compliance

  • RoHS Information:
    2CLC210000A1303
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    22 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    0.007 kg

Ordering

  • Replaced Product ID (OLD):
    2CL0210003MEX

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000011 - Control element/cover plate for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • UNSPSC:
    39121704
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links