You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: N2107 BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2107 BL

General Information

  • Extended Product Type:
    N2107 BL
  • Product ID:
    2CLA210700N1101
  • EAN:
    8427238067797
  • Catalog Description:
    N2107 BL Cable outlet - 1M - White Cable outlet 1 pole Flush Mounted White -Zenit
  • Long Description:
    Color: White.
    Maximum cable diameter: 6 mm
    Cable tie included
    Size: 1 module.

Technical

  • Application:
    Cable outlet
  • Design Range:
    Zenit
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Engage (Snap)
  • Type of Indicator:
    Without indication field
  • Outlet Orientation:
    Straight
  • Surface Finishing:
    Untreated
    Matt
  • Material:
    Thermoplastic
    Plastic
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    22 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    0.017 kg

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    77 mm
  • Package Level 1 Height:
    50 mm
  • Package Level 1 Depth / Length:
    297 mm
  • Package Level 1 Gross Weight:
    0.17 kg
  • Package Level 1 EAN:
    8427238067797

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000018 - Insert/cover for communication technology
  • ETIM 8:
    EC000018 - Insert/cover for communication technology
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85389099
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links