Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N2107 PL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2107 PL

General Information

  • Extended Product Type:
    N2107 PL
  • Product ID:
    2CLA210700N1303
  • EAN:
    8427238071459
  • Catalog Description:
    Cable outlet Silver - Zenit
  • Long Description:
    With cable supporting flange.

Installation

  • Instructions and Manuals:
    2CLX210109N1001
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Engage (Snap)

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Design Range:
    Zenit
  • Type of Indicator:
    Without indication field
  • Surface Finishing:
    Decor
    Matt
  • Material:
    Plastic
    Thermoplastic
  • Color:
    Silver

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    22 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    0.016 kg

Ordering

  • Replacement Product ID (NEW):
    2CLA210700N1301
  • Replaced Product ID (OLD):
    2CL0N210703MEX

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000018 - Insert/cover for communication technology
  • WEEE Category:
    Product Not in WEEE Scope
  • UNSPSC:
    39121704
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links