Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 2108 BA

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2108 BA

General Information

  • Extended Product Type:
    2108 BA
  • Product ID:
    2CLA210800A1101
  • EAN:
    8427238003023
  • Catalog Description:
    Fuse holder 1 pole 250 V Alpin White - Stylo
  • Long Description:
    16 A / 250 V~.
    For calibrated fuses. Size: Ø 6 x 24 mm

Installation

  • Mounting Type:
    Snap mounting

Technical

  • Rated Voltage (Ur):
    250 V
  • Number of Poles:
    1
  • Design Range:
    Stylo
  • Color:
    Alpin White
  • Number of Batteries:
    0

Material Compliance

  • RoHS Information:
    2CLC210800A1101
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Width in Number of Modular Spacings:
    1
  • Product Net Width:
    22 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    0.027 kg
  • Built-In Depth (t2):
    28 mm

Ordering

Classifications

  • ETIM 9:
    EC002705 - Holder for cylindrical fuse
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links