You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: N2108 BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2108 BL

General Information

  • Extended Product Type:
    N2108 BL
  • Product ID:
    2CLA210800N1101
  • EAN:
    8427238068329
  • Catalog Description:
    N2108 BL Fuse holder - 1M - White 1 Snap mounting 250 V White -Zenit
  • Long Description:
    Color: White.
    Rated voltage: 250 Vac
    Rated current: 16A
    Fuse type / dimension: glass tube / 6 x 24mm
    Size: 1 module.

Technical

  • Rated Voltage (Ur):
    250 V
  • Number of Poles:
    1
  • Design Range:
    Zenit
  • Mounting Type:
    Snap mounting
  • Material:
    Thermoplastic
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Width in Number of Modular Spacings:
    1
  • Product Net Width:
    22 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    0.023 kg
  • Built-In Depth (t2):
    28 mm

Container Information

  • Package Level 1 Units:
    box 20 piece
  • Package Level 1 Width:
    0.11 m
  • Package Level 1 Height:
    0.05 m
  • Package Level 1 Depth / Length:
    0.293 m
  • Package Level 1 Gross Weight:
    0.46 kg
  • Package Level 1 EAN:
    8427238068329

Ordering

  • Minimum Order Quantity:
    20 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002705 - Holder for cylindrical fuse
  • ETIM 8:
    EC002705 - Holder for cylindrical fuse
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85389099
  • UNSPSC:
    39121624
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links