Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N2108 PL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2108 PL

General Information

  • Extended Product Type:
    N2108 PL
  • Product ID:
    2CLA210800N1301
  • EAN:
    8427238068336
  • Catalog Description:
    Fuse holder 1 pole 250 V Silver - Zenit
  • Long Description:
    Color: Silver.
    Rated voltage: 250 Vac
    Rated current: 16A
    Fuse type / dimension: glass tube / 6 x 24mm
    Size: 1 module.

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Rated Voltage (Ur):
    250 V
  • Number of Poles:
    1
  • Design Range:
    Zenit
  • Surface Finishing:
    Decor
    Matt
  • Material:
    Plastic
    Thermoplastic
  • Color:
    Silver
  • Number of Batteries:
    0

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Width in Number of Modular Spacings:
    1
  • Product Net Width:
    22 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    0.023 kg
  • Built-In Depth (t2):
    28 mm

Ordering

  • Replaced Product ID (OLD):
    2CLA210800N1302

Certificates and Declarations

Classifications

  • ETIM 9:
    EC002705 - Holder for cylindrical fuse
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • UNSPSC:
    39121624
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links