Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N2109.01 AN

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2109.01 AN

General Information

  • Extended Product Type:
    N2109.01 AN
  • Product ID:
    2CLA210901N1801
  • EAN:
    8427238231013
  • Catalog Description:
    Rocker cover Nurse symbol for Switch/push button, Single rocker Anthracite - Zenit
  • Long Description:
    Color: Anthracite.
    Spare rocker cover with symbol.
    Suitable for N2101.X, N2102.X, N2110 and N2104.X inserts.
    Size: 1 module.

Installation

  • Instructions and Manuals:
    2CLX210109N1001
  • Type of Fastening:
    Engage (Snap)

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Application:
    Switch/push button
  • Design Range:
    Zenit
  • Surface Finishing:
    Decor
    Matt
  • Material:
    Plastic
    Thermoplastic
  • Legend:
    Nurse symbol
  • Model Number:
    Single rocker
  • Color:
    Anthracite

Material Compliance

  • RoHS Information:
    2CLC210901N1801
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    22 mm
  • Product Net Height:
    44 mm

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000011 - Control element/cover plate for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • UNSPSC:
    39121704
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links