Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N2110 AA

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2110 AA

General Information

  • Extended Product Type:
    N2110 AA
  • Product ID:
    2CLA211000N1601
  • EAN:
    8427238229478
  • Catalog Description:
    Switch intermediate Anthracite B - Zenit
  • Long Description:
    Color: Total Anthracite.
    Rated voltage: 110 - 250 Vac.
    Rated current: 16 AX.
    Rated power iLED (230/127 Vac): 200/100 W.
    Screwless terminals.
    Optional: locator LED lamp N2192.
    Size: 1 module.

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Rated Voltage (Ur):
    250 V
  • Design Range:
    Zenit
  • Surface Finishing:
    Decor
    Matt
  • Material:
    Plastic
    Thermoplastic
  • Color:
    Anthracite B
  • Number of Batteries:
    0

Material Compliance

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001590 - Installation switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • UNSPSC:
    39122226
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links