Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N2110.T CV

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2110.T CV

General Information

  • Extended Product Type:
    N2110.T CV
  • Product ID:
    2CLA211009N1901
  • EAN:
    8427238249131
  • Catalog Description:
    Switch intermediate Champagne - Zenit
  • Long Description:
    Color: Champagne.
    Rated voltage: 110 - 250 Vac
    Rated current: 16 AX.
    Rated power iLED (230/127 Vac): 200/100 W.
    Screw-nut terminals
    Optional: locator/indicator LED lamp N2194, N2194.1 & N2194.2.
    Size: 1 module.

Installation

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    52 %
  • Sustainable Material Content in Packaging:
    92 %

Eco Transparency

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Rated Voltage (Ur):
    250 V
  • Design Range:
    Zenit
  • Surface Finishing:
    Decor
    Matt
  • Material:
    Plastic
    Thermoplastic
  • Color:
    Champagne

Material Compliance

Environmental

Dimensions

  • Product Net Width:
    22 mm
  • Product Net Height:
    46 mm
  • Product Net Weight:
    28 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001590 - Installation switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • UNSPSC:
    39122226
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links