You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: N2118.3 BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2118.3 BL

General Information

  • Extended Product Type:
    N2118.3 BL
  • Product ID:
    2CLA211830N1101
  • EAN:
    8427238137193
  • Catalog Description:
    N2118.3 BL Fiber optic SC simplex adapter - 1M - White White - Zenit
  • Long Description:
    Color: White.
    Insertion Loss (IL) <=0.3dB for SM and MM.
    Durability(500 Mating): 0.2dB max. increase.
    Withdrawal force (g/f): 100300.
    Operating temperature: -40º C to +85º C.
    Meet JIS C5974 and Bellcore GR-326 standard.
    Compliant with IEC874-14 & IEC874-19.
    All parts compliant with ROHS.
    Size: 1 module.

Technical

  • Application:
    Fiber optic
  • Design Range:
    Zenit
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Engage (Snap)
  • Type of Indicator:
    With indication plate
  • Outlet Orientation:
    Straight
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Thermoplastic
    Plastic
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    22 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    0.006 kg

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    0.1 m
  • Package Level 1 Height:
    0.06 m
  • Package Level 1 Depth / Length:
    0.129 m
  • Package Level 1 Gross Weight:
    0.06 kg
  • Package Level 1 EAN:
    8427238137193

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85367000
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000018 - Insert/cover for communication technology
  • ETIM 8:
    EC000018 - Insert/cover for communication technology
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85367000
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links