Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N2118.3 AN

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2118.3 AN

General Information

  • Extended Product Type:
    N2118.3 AN
  • Product ID:
    2CLA211830N1801
  • EAN:
    8427238138312
  • Catalog Description:
    Data outlet Fiber optic 1 gang Anthracite - Zenit
  • Long Description:
    Color: Anthracite.
    Insertion Loss (IL) <=0.3dB for SM and MM.
    Durability(500 Mating): 0.2dB max. increase.
    Withdrawal force (g/f): 100300.
    Operating temperature: -40º C to +85º C.
    Meet JIS C5974 and Bellcore GR-326 standard.
    Compliant with IEC874-14 & IEC874-19.
    All parts compliant with ROHS.
    Size: 1 module.

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Application:
    Fiber optic
  • Design Range:
    Zenit
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Engage (Snap)
  • Type of Indicator:
    With indication plate
  • Outlet Orientation:
    Straight
  • Surface Finishing:
    Decor
    Matt
  • Material:
    Plastic
    Thermoplastic
  • Color:
    Anthracite

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CLC211830N1801
  • REACH Declaration:
    9AKK108467A7464
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    22 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    0.006 kg

Ordering

  • Replaced Product ID (OLD):
    2CLA211830N1802

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000018 - Insert/cover for communication technology
  • ETIM 9:
    EC000018 - Insert/cover for communication technology
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85367000
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links