Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N2119 PL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2119 PL

General Information

  • Extended Product Type:
    N2119 PL
  • Product ID:
    2CLA211900N1301
  • EAN:
    8427238068398
  • Catalog Description:
    Buzzer Silver - Zenit
  • Long Description:
    Color: Silver.
    Rated voltage: 127 - 230 Vac / 50 - 60 Hz
    Rated power: 8 VA
    Adjustable tone
    Acoustic power at 1 meter with cover plate: 75 dB
    Size: 1 module.

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Current Type:
    AC
  • Rated Voltage (Ur):
    250 V
  • Power Consumption (@Pcons):
    0.2 A
  • Design Range:
    Zenit
  • Sound / Tone Type:
    Continuous Tone
  • Sound dB (A):
    75 dB
  • Surface Finishing:
    Decor
    Matt
  • Housing Material:
    Plastic
  • Material:
    Plastic
    Thermoplastic
  • Color:
    Silver
  • Housing Color:
    Grey
  • Number of Batteries:
    0

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    22 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    0.034 kg

Ordering

  • Replaced Product ID (OLD):
    2CLA211900N1302
    2CLA211900N1303

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000844 - Buzzer
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links