You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: N2128 BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2128 BL

General Information

  • Extended Product Type:
    N2128 BL
  • Product ID:
    2CLA212800N1101
  • EAN:
    8427238073279
  • Catalog Description:
    N2128 BL American earthed socket outlet - 1M - White NEMA 1gang(s) White - Zenit
  • Long Description:
    Color: White.
    Rated voltage: 125 Vac
    Rated current: 15A
    Type B: 2P + E / NEMA 5-15R
    Shuttered for child safety
    Screw terminals
    Size: 1 module.

Technical

  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    15 A
  • Frequency (f):
    50...60 Hz
  • Number of Phases:
    2
  • Number of Active Pin Terminals:
    0
  • Number of Gangs:
    1
  • Design Range:
    Zenit
  • Connection Type:
    Screw
  • Mounting Type:
    Flush Mounted
  • Socket Outlet Type:
    NEMA
  • Type of Fastening:
    Snapper Mounting
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Thermoplastic
    Plastic
  • Label Space Provided:
    No
  • Legend:
    Without imprint
  • Model Number:
    NEMA
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    22 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    0.026 kg

Container Information

  • Package Level 1 Units:
    box 20 piece
  • Package Level 1 Width:
    0.11 m
  • Package Level 1 Height:
    0.05 m
  • Package Level 1 Depth / Length:
    0.293 m
  • Package Level 1 Gross Weight:
    0.52 kg
  • Package Level 1 EAN:
    8427238073279

Ordering

  • Minimum Order Quantity:
    20 piece
  • Customs Tariff Number:
    85366990
  • Country of Origin:
    Portugal (PT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000125 - Socket outlet
  • ETIM 8:
    EC000125 - Socket outlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85366990
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links