You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: N2133.1 BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2133.1 BL

General Information

  • Extended Product Type:
    N2133.1 BL
  • Product ID:
    2CLA213310N1101
  • EAN:
    8427238238159
  • Catalog Description:
    N2133.1 BL Italian P11 socket outlet 10A - 1M - White White - Zenit
  • Long Description:
    Color: White.
    Rated voltage: 250 Vac.
    Rated current: 10A.
    Type L: 2P + E / P11.
    Shuttered for child safety.
    Screw terminals.
    Size: 1 module.

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    63.7 %
  • Sustainable Material Content in Packaging:
    92 %

Eco Transparency

Technical

  • Design Range:
    Zenit
  • Material:
    Thermoplastic
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White
  • Number of Batteries:
    0

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Container Information

  • Package Level 1 Units:
    box 20 piece
  • Package Level 1 Width:
    0.113 mm
  • Package Level 1 Height:
    0.050 mm
  • Package Level 1 Depth / Length:
    0.292 mm
  • Package Level 1 Gross Weight:
    0.600 kg
  • Package Level 1 EAN:
    8427238238159

Ordering

  • Minimum Order Quantity:
    20 piece
  • Customs Tariff Number:
    85366990
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000125 - Socket outlet
  • ETIM 8:
    EC000125 - Socket outlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85366990
  • UNSPSC:
    39121406
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links