Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N2136 BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2136 BL

General Information

  • Extended Product Type:
    N2136 BL
  • Product ID:
    2CLA213600N1102
  • EAN:
    8427238192147
  • Catalog Description:
    Socket outlet BR 10A White - Zenit
  • Long Description:
    Color: White
    Rated voltage: 250 Vac.
    Rated current: 10 A.
    Type N: 2P + E.
    Shuttered for child safety.
    Screw terminals.
    Size: 1 module

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    10 A
  • Number of Phases:
    2
  • Design Range:
    Zenit
  • Socket Outlet Type:
    Power Socket Outlets - Italian P11/17 acc. to CEI 23-50
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Plastic
    Thermoplastic
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White
  • Number of Batteries:
    0

Material Compliance

  • RoHS Information:
    2CLC213600N1102
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C

Dimensions

  • Product Net Width:
    22 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    29 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000125 - Socket outlet
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Consumer
  • UNSPSC:
    39121406
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links