Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N2136.2 PL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2136.2 PL

General Information

  • Extended Product Type:
    N2136.2 PL
  • Product ID:
    2CLA213620N1302
  • EAN:
    8427238192208
  • Catalog Description:
    Socket outlet BR 20A Silver - Zenit
  • Long Description:
    Color: Silver
    Rated voltage: 250 Vac.
    Rated current: 20 A.
    Type N: 2P + E.
    Shuttered for child safety.
    Screw terminals.
    Size: 1 module

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    20 A
  • Number of Phases:
    2
  • Design Range:
    Zenit
  • Socket Outlet Type:
    Power Socket Outlets - Italian P11/17 acc. to CEI 23-50
  • Surface Finishing:
    Decor
    Matt
  • Material:
    Plastic
    Thermoplastic
  • Color:
    Silver
  • Number of Batteries:
    0

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C

Dimensions

  • Product Net Width:
    22 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    29 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000125 - Socket outlet
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Consumer
  • UNSPSC:
    39121406
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links