Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N2141 CV

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2141 CV

General Information

  • Extended Product Type:
    N2141 CV
  • Product ID:
    2CLA214100N1901
  • EAN:
    8427238249254
  • Catalog Description:
    Motion sensor Movement sensor Champagne - Zenit
  • Long Description:
    Color: Champagne.
    Rated voltage: 230 Vac ± 10% / 50 - 60 Hz
    Outputs: 1 Normally Open (NO) relay with breaking capacity of 5A/250V (on resistive load) with “zero crossing” technology.
    Max. power:
    - Incandescent: 800 W.
    - Fluorescent (neon): 200 VA.
    - Low voltage halogen: 500 VA.
    - Halogen 230 V~ 800 W.
    - Low consumption (CFL): 200 VA.
    - Led: 200 VA.
    Switch-off delay: 30 sec to 15 min or short-time pulse 5 sec (test). Adjustable from the front side.
    Adjustable light set point level for activation: 5 to 100 lux. Adjustable from the front side.
    Detection range: 7 m at 20 ºC.
    Detection angle: 110° at 110 ºC.
    Mounting depth: 45mm. 50mm depth mounting boxes must be used.
    Size: 1 module.

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Rated Voltage (Ur):
    230 V
  • Input Voltage Type:
    AC
  • Frequency (f):
    50 ... 50 Hz
  • Measuring Range:
    Diameter Detection range on floor 7 m
  • Design Range:
    Zenit
  • Connection Type:
    Screw
  • Sensor Type:
    Passive infrared
  • Surface Finishing:
    Decor
    Matt
  • Material:
    Plastic
    Thermoplastic
  • Model Number:
    Movement sensor
  • Color:
    Champagne

Material Compliance

  • RoHS Information:
    2CLC214100N1901
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

Dimensions

  • Product Net Width:
    22 mm
  • Product Net Height:
    46 mm

Classifications

  • ETIM 9:
    EC000133 - Movement sensor/presence detector complete
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • UNSPSC:
    39122236
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links