You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: N2144.1 BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2144.1 BL

General Information

  • Extended Product Type:
    N2144.1 BL
  • Product ID:
    2CLA214410N1101
  • EAN:
    8427238227917
  • Catalog Description:
    N2144.1 BL Switch blind control 1-gang - 1M - White -Zenit
  • Long Description:
    Color: White.
    Rated voltage: 110 - 250 Vac.
    Rated current: 10(3) A.
    Direct control.
    Size: 1 module.

Technical

  • Design Range:
    Zenit
  • Material:
    Thermoplastic
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White
  • Number of Batteries:
    0

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Weight:
    0.024 kg

Container Information

  • Package Level 1 Units:
    box 5 piece
  • Package Level 1 Width:
    0.081 mm
  • Package Level 1 Height:
    0.078 mm
  • Package Level 1 Depth / Length:
    0.131 mm
  • Package Level 1 Gross Weight:
    0.15 kg
  • Package Level 1 EAN:
    8427238227917

Ordering

  • Minimum Order Quantity:
    5 piece
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000044 - Venetian blind switch/-push button
  • ETIM 8:
    EC000044 - Venetian blind switch/-push button
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85365080
  • UNSPSC:
    39122226
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links