Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N2144.1 PL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2144.1 PL

General Information

  • Extended Product Type:
    N2144.1 PL
  • Product ID:
    2CLA214410N1301
  • EAN:
    8427238227931
  • Catalog Description:
    Blind control switch 1-pole push button 1 Rocker 1 pole, Silver - Zenit
  • Long Description:
    Color: Silver.
    Rated voltage: 110 - 250 Vac.
    Rated current: 10(3) A.
    Direct control.
    Size: 1 module.

Installation

  • Instructions and Manuals:
    2CLX210109N1001
  • Mounting Type:
    Flush-mounted
  • Type of Fastening:
    Engage (Snap)

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    10 A
  • Number of Poles:
    1
  • Number of Buttons:
    1
  • Design Range:
    Zenit
  • Actuator Type:
    Rocker
  • Connection Type:
    Plug Clamp
  • Surface Finishing:
    Decor
    Matt
  • Material:
    Plastic
    Thermoplastic
  • Label Space Provided:
    No
  • Model Number:
    1-pole push button
  • Color:
    Silver
  • Number of Batteries:
    0
  • Application Function:
    Blind / Shutter / Shading Control

Material Compliance

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Product Net Weight:
    0.024 kg

Ordering

  • Replaced Product ID (OLD):
    2CLA214410N1302

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000044 - Window blind switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • UNSPSC:
    39122226
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links