Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N2148 CV

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2148 CV

General Information

  • Extended Product Type:
    N2148 CV
  • Product ID:
    2CLA214800N1901
  • EAN:
    8427238231921
  • Catalog Description:
    Pulcord pushbutton Cord switch Push button Champagne - Zenit
  • Long Description:
    Color: Champagne.
    Rated voltage: 110 - 250 Vac.
    Rated current: 16 A.
    Screwless terminals.
    Cord length: 2 meters.
    Size: 1 module.

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    16 A
  • Power Watt:
    4000 ... 4000 W
  • Design Range:
    Zenit
  • Actuator Type:
    Push button
  • Load Type:
    Resistive load
  • Surface Finishing:
    Decor
    Matt
  • Material:
    Plastic
    Thermoplastic
  • Model Number:
    Cord switch
  • Color:
    Champagne
  • Number of Batteries:
    0

Material Compliance

Ordering

  • Replaced Product ID (OLD):
    2CLA214800N1902

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000445 - Cord switch/dimmer
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • UNSPSC:
    39122244
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links