Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N2150 PL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2150 PL

General Information

  • Extended Product Type:
    N2150 PL
  • Product ID:
    2CLA215000N1301
  • EAN:
    8427238085074
  • Catalog Description:
    TV outlet SAT 1 gang Silver - Zenit
  • Long Description:
    Color: Silver.
    Single TV outlet - Dead-end
    F type
    For 75Ω impedance coaxial cable
    Frequency range: 0 - 2.000 Mhz
    Working voltage: 250 VRMS max.
    Dielectric withstanding voltage: 500 VRMS min.
    Contact resistance:
    - 5 mΩ max. (center contact)
    - 2 mΩ max. (outer contact)
    Insulator resistance: 1.000 MΩ min.
    Size: 1 module.

Installation

  • Instructions and Manuals:
    2CLX210109N1001
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Engage (Snap)

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Application:
    SAT
  • Design Range:
    Zenit
  • Type of Indicator:
    Without indication field
  • Outlet Orientation:
    Straight
  • Surface Finishing:
    Decor
    Matt
  • Material:
    Plastic
    Thermoplastic
  • Color:
    Silver
  • Number of Batteries:
    0

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    22 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    0.015 kg

Ordering

  • Replaced Product ID (OLD):
    2CLA215000N1302
    2CLA215000N1303

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000018 - Insert/cover for communication technology
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links