Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N2153.1 BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2153.1 BL

General Information

  • Extended Product Type:
    N2153.1 BL
  • Product ID:
    2CLA215310N1101
  • EAN:
    8427238063430
  • Catalog Description:
    Key switch Key Alternating-/alternating switch White - Zenit
  • Long Description:
    Color: White.
    Rated voltage: 110 - 250 Vac
    Rated current: 5A
    Key removable in the 3 positions
    Unique key for each lock
    Suitable for blinds, shutters, etc.
    Size: 1 module.

Installation

  • Instructions and Manuals:
    2CLX215309N1001
  • Mounting Type:
    Flush mounted (plaster)
  • Type of Fastening:
    Engage (Snap)

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Rated Voltage (Ur):
    220 V
  • Rated Current (In):
    5 A
  • Design Range:
    Zenit
  • Wiring Configuration:
    Alternating-/alternating switch
  • Actuator Type:
    Key
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Plastic
    Thermoplastic
  • Label Space Provided:
    No
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White
  • Number of Batteries:
    0

Material Compliance

  • RoHS Information:
    2CLC215310N1101
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    22 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    0.053 kg

Ordering

  • Replaced Product ID (OLD):
    2CLA215310N1102

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001590 - Installation switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • UNSPSC:
    39122224
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links