Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N2160 CV

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2160 CV

General Information

  • Extended Product Type:
    N2160 CV
  • Product ID:
    2CLA216000N1901
  • EAN:
    8427238240329
  • Catalog Description:
    Dimmer Champagne - Zenit
  • Long Description:
    Color: Champagne.
    Rated voltage: 110-127 Vac / 60 Hz.
    Min. power: 50 W.
    Max. power: 500 W.
    For incandescent and halogen lamps.
    2 wire connection.
    Size: 1 module.

Installation

  • Instructions and Manuals:
    9AKK10103A5108
  • Mounting Type:
    Flush mounted (plaster)
  • Type of Fastening:
    Snapper Mounting

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Rated Voltage (Ur):
    110 ... 127 V
  • Frequency (f):
    60 ... 60 Hz
  • Design Range:
    Zenit
  • Actuator Type:
    Turn button
  • Connection Type:
    Screw
  • Load Type:
    Resistive load
  • Surface Finishing:
    Decor
    Matt
  • Material:
    Plastic
    Thermoplastic
  • Color:
    Champagne
  • Application Function:
    Electrical Load and Light Control
  • Control Supply Voltage:
    1 ... 10 V

Material Compliance

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    22 mm
  • Product Net Height:
    44 mm
  • Product Net Depth / Length:
    53 mm
  • Built-In Depth (t2):
    54 mm

Ordering

  • Replaced Product ID (OLD):
    2CLA226060N1901
    2CLA216000N1902
    2CLA216000N1903
    2CLA216000N1904

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000025 - Dimmer
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • UNSPSC:
    39122206
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links