Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: W2160.9

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

W2160.9

General Information

  • Extended Product Type:
    W2160.9
  • Product ID:
    2CLA216090W1001
  • EAN:
    8427238135601
  • Catalog Description:
    W2160.9 Proximity card ID
  • Long Description:
    125 KHz

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Number of Channels:
    1
  • Transmission Standard:
    Radio Control

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C

Dimensions

  • Product Net Width:
    0.098 m
  • Product Net Height:
    0.028 m
  • Product Net Depth / Length:
    0.105 m
  • Product Net Weight:
    0.01 kg

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000257 - Transmitter/Remote control for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • UNSPSC:
    39121704
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links