You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: N2170 BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2170 BL

General Information

  • Extended Product Type:
    N2170 BL
  • Product ID:
    2CLA217000N1101
  • EAN:
    8427238064529
  • Catalog Description:
    N2170 BL Decorative trim - 1M - White Sticker White -Zenit
  • Long Description:
    Color: White.
    Spare decorative trim
    Suitable for N2101.X, N2102.X, N2110 and N2104.X inserts
    Size: 1 module.

Technical

  • Design Range:
    Zenit
  • Material:
    Thermoplastic
  • Model Number:
    Sticker
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    22 mm
  • Product Net Height:
    2 mm
  • Product Net Weight:
    0.001 kg

Container Information

  • Package Level 1 Units:
    box 20 piece
  • Package Level 1 Width:
    0.073 m
  • Package Level 1 Height:
    0.033 m
  • Package Level 1 Depth / Length:
    0.073 m
  • Package Level 1 Gross Weight:
    0.02 kg
  • Package Level 1 EAN:
    8427238064529

Ordering

  • Minimum Order Quantity:
    20 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000141 - Labelling material for domestic switching devices
  • ETIM 8:
    EC000141 - Labelling material for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85389099
  • UNSPSC:
    39121704
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links