Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N2180.4 CV

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2180.4 CV

General Information

  • Extended Product Type:
    N2180.4 CV
  • Product ID:
    2CLA218040N1901
  • EAN:
    8427238140834
  • Catalog Description:
    DND/MUR corridor with LED not exchangeable Champagne - Zenit
  • Long Description:
    Color: Champagne.
    Rated voltage: 127-230 Vac / 50-60 Hz
    Lamp: white LED
    Luminous flux: > 2 lumen at 1 meter
    Red diffuser
    Do Not Disturb (DND) symbol
    To be controlled with N2244.5 DND/MUR 2-gang interlocked switch
    Size: 1 module.

Installation

  • Instructions and Manuals:
    2CLX210109N1001
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Engage (Snap)

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Rated Voltage (Ur):
    230 V
  • Design Range:
    Zenit
  • Lamp Type:
    LED not exchangeable
  • Surface Finishing:
    Decor
    Matt
  • Material:
    Plastic
    Thermoplastic
  • Color:
    Champagne
  • Lamp Color:
    White
  • Number of Batteries:
    0

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    22 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    0.27 kg
  • Built-In Depth (t2):
    40 mm

Ordering

  • Replaced Product ID (OLD):
    2CLA218040N1902
    2CLA218040N1903

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000064 - Information light signal for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • UNSPSC:
    39121534
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links