Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 2192

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2192

General Information

  • Extended Product Type:
    2192
  • Product ID:
    2CLA219200A1101
  • EAN:
    8427238094120
  • Catalog Description:
    LED kit for switch Switch/push button White LED 110 ... 250 V - Stylo
  • Long Description:
    110 - 220 V~.
    Red color, automatic connection

Technical

  • Application:
    Switch/push button
  • Rated Voltage (Ur):
    110 ... 250 V
  • Power Consumption (@Pcons):
    0.2 mA
  • Design Range:
    Stylo
  • Lamp Type:
    LED
  • Lamp Color:
    White
  • Number of Batteries:
    0

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C

Dimensions

  • Product Net Weight:
    0.003 kg

Ordering

Classifications

  • ETIM 9:
    EC000199 - Illumination insert for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links