You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: N2192 RJ

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2192 RJ

General Information

  • Extended Product Type:
    N2192 RJ
  • Product ID:
    2CLA219200N1001
  • EAN:
    8427238063454
  • Catalog Description:
    N2192 RJ Locator LED lamp kit - 230 Vac - 1 & 2M Switch/push button LED White 110...220 V 0.2 mA -Zenit
  • Long Description:
    Suitable for 1-gang, 1-way, DP switches, 1-gang,
    2-ways, SP and 1-gang, intermidiate switches.
    Rated voltage: 230 Vac.
    Tooless front connection.
    Includes diffusers for 1 and 2 module rocker covers.
    Rated current: <0,2 mA. Specially designed for CFL
    and LED lamps.

Technical

  • Application:
    Switch/push button
  • Rated Voltage (Ur):
    110...220 V
  • Power Consumption (@Pcons):
    0.2 mA
  • Design Range:
    Zenit
  • Lamp Type:
    LED
  • Lamp Color:
    White
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Environmental Information:
    9AKK108467A3734

Dimensions

  • Product Net Width:
    13 mm
  • Product Net Height:
    29 mm
  • Product Net Weight:
    0.003 kg

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    0.073 m
  • Package Level 1 Height:
    0.033 m
  • Package Level 1 Depth / Length:
    0.073 m
  • Package Level 1 Gross Weight:
    0.03 kg
  • Package Level 1 EAN:
    8427238063454

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85414010
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000199 - Illumination insert for domestic switching devices
  • ETIM 8:
    EC000199 - Illumination insert for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85414010
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links