You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: N2193 BB

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2193 BB

General Information

  • Extended Product Type:
    N2193 BB
  • Product ID:
    2CLA219300N1201
  • EAN:
    8427238230450
  • Catalog Description:
    N2193 BB Locator LED lamp kit - Card switch - 230 Vac - White -Zenit
  • Long Description:
    Suitable for N2214.1 card switches.
    Rated voltage: 230 Vac.
    Tooless front connection.

Technical

  • Design Range:
    Zenit
  • Number of Batteries:
    0

Environmental

  • RoHS Status:
    No declaration needed

Container Information

  • Package Level 1 Units:
    box 20 piece
  • Package Level 1 Width:
    0.073 mm
  • Package Level 1 Height:
    0.033 mm
  • Package Level 1 Depth / Length:
    0.073 mm
  • Package Level 1 Gross Weight:
    0.040 kg
  • Package Level 1 EAN:
    8427238230450

Ordering

  • Minimum Order Quantity:
    20 piece
  • Customs Tariff Number:
    85414010
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000199 - Illumination insert for domestic switching devices
  • ETIM 8:
    EC000199 - Illumination insert for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85414010
  • UNSPSC:
    39121534
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links