Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N2200 PL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2200 PL

General Information

  • Extended Product Type:
    N2200 PL
  • Product ID:
    2CLA220000N1301
  • EAN:
    8427238067353
  • Catalog Description:
    Blank cover Blind plate None Silver - Zenit
  • Long Description:
    Color: Silver.
    Blank cover plate for spare spaces.
    Size: 2 modules

Installation

  • Instructions and Manuals:
    2CLX210109N1001
  • Type of Fastening:
    Engage (Snap)

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 94 %
  • Sustainable Material Content:
    Mechanically Recycled Polymer - 31 %
  • Sustainable Material Content in Packaging:
    FSC Mix Cardboard - 78 %

Eco Transparency

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Application:
    Blind plate
  • Design Range:
    Zenit
  • Surface Finishing:
    Decor
    Matt
  • Material:
    Plastic
    Thermoplastic
  • Legend:
    None
  • Model Number:
    Central cover plate
  • Color:
    Silver

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    0.013 kg

Ordering

  • Replaced Product ID (OLD):
    2CLA220000N1302
    2CLA220000N1303

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000011 - Control element/cover plate for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links