Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 2200.3 BA

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2200.3 BA

General Information

  • Extended Product Type:
    2200.3 BA
  • Product ID:
    2CLA220030A1101
  • EAN:
    8427238003399
  • Catalog Description:
    Frame accessory Alpin White - Stylo
  • Long Description:
    Size: 89 x 239 mm.
    Gold 24 k.
    For cover plates of 80 x 80 mm refs.: 2272, 2272.1, 2272.2, 2272.3

Technical

  • Design Range:
    Stylo
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Plastic
  • Model Number:
    Decorative square
  • Color:
    Alpin White

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    0.012 kg

Ordering

  • Replaced Product ID (OLD):
    2CL0220031

Classifications

  • ETIM 9:
    EC000193 - Decoration element for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links